![TRAYCONTROL® 530](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M66840_PF_1520x1160.jpg)
![TRAYCONTROL® 530](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M66840_PF_1520x1160.jpg)
TRAYCONTROL® 530 grey 4 G 1 mm²
Part no. 66842
Item Details TRAYCONTROL® 530 grey 4 G 1 mm²
- Part no.
- 66842
- Item description
- TRAYCONTROL® 530 grey 4 G 1 mm²
- Outer Ø mm (approx.)
- 8
- Cu-weight kg/km
- 38.0
- Weight kg/km (approx.)
- 98.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892018916
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 530 grey 4 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 530 grey 4 G 1 mm²
Cable Structure
-
- Sheath colour: grey