STK-PA M63 x 1.5 grey
Part no. 92829
Item Details STK-PA M63 x 1.5 grey
- Part no.
- 92829
- Item description
- STK-PA M63 x 1.5 grey
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 38.0 - 44.0
- Thread length mm
- 11.0
- Spanner size mm
- 65
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892368905
- Customs tariff number
- 39174000
Technical Data STK-PA M63 x 1.5 grey
PA cable gland acc. to DIN 46320 | |
Temperature range | -30°C to +80°C |
Protection class | IP 54 |
Details STK-PA M63 x 1.5 grey
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: Natural rubber (NR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads STK-PA M63 x 1.5 grey
Accessories
Products that match this product