STK-PA M50 x 1.5 grey (CD 25.0-33.0 mm)

STK-PA M50 x 1.5 grey (CD 25.0-33.0 mm) Part no. 92827
  • Halogen-free (LS0H)

Item Details

Part no.
92827
Item description
STK-PA M50 x 1.5 grey (CD 25.0-33.0 mm)
Thread type
metric
Colour
grey (RAL 7035)
Cable Ø from / to mm
25.0 - 33.0
Thread length mm
11.0
Spanner size mm
53
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892368882
Customs tariff number
39174000

Technical Data

PA cable gland acc. to DIN 46320
Temperature range -30°C to +80°C
Protection class IP 54

Details

Cable Structure

      • Material: Polyamide (PA)
      • Seal: Natural rubber (NR)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible