SiF green 1 x 2.5 mm²
Part no. 23700
- Silicone single core
- finely stranded
- tinned wire
- increased temperature resistance
Item Details SiF green 1 x 2.5 mm²
- Part no.
- 23700
- Item description
- SiF green 1 x 2.5 mm²
- Outer Ø mm (approx.)
- 3.4
- Core Colour
- green
- AWG (approx.)
- 14
- Cu-weight kg/km
- 24.0
- Weight kg/km (approx.)
- 30.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892252150
- Customs tariff number
- 85444995
Technical Data SiF green 1 x 2.5 mm²
Silicone single core in alignment with DIN VDE 0250-1, DIN VDE 0250-502 | |
Temperature range | flexible -25°C to +180°C fixed -60°C to +180°C |
Permissible operating temperature of the conductor | +180°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage | 2000 V |
Breakdown voltage | 5000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 6x Outer-Ø |
Details SiF green 1 x 2.5 mm²
Cable Structure
- Copper wire tinned, finely stranded, 0.5 - 185 mm²: acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Wire structure:
- 0.25 mm²: approx. approx. 8 x 0.2 mm
- Core insulation: silicone
- Core identification: see datasheet
Properties
- resistant to: ozone, oxygen, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, high molecular weight oils, vegetable and animal fats, plasticisers and clophen, seawater
- halogen-free
- high flash point
Tests
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
- corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone
Application
- Temperature resistant silicone single core for use in iron, steel and rolling mills, foundries, cement, glass and ceramic factories as well as in aircraft construction and ship building.