SD-XXL M90 x 2.0 (CD 68.0-77.0 mm) SZ 100, 95 TL 22
Part no. 905576
Item Details SD-XXL M90 x 2.0 (CD 68.0-77.0 mm) SZ 100, 95 TL 22
- Part no.
- 905576
- Item description
- SD-XXL M90 x 2.0 (CD 68.0-77.0 mm) SZ 100, 95 TL 22
- Thread type
- metric
- Cable Ø from / to mm
- 68.0 - 77.0
- Thread length mm
- 22.0
- Spanner size mm
- 100,95
- Pieces per Packaging Unit
- 2
- anbruchfähig
- no
- EAN/GTIN
- 4060892351440
- Customs tariff number
- 73072910
Technical Data SD-XXL M90 x 2.0 (CD 68.0-77.0 mm) SZ 100, 95 TL 22
Nickel plated brass cable gland | |
Temperature range | -20°C to +100°C |
Protection class | IP 68 - 5 bar |
Details SD-XXL M90 x 2.0 (CD 68.0-77.0 mm) SZ 100, 95 TL 22
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- BSP-variant: Without O-ring at threaded connection. Sealing insert made of TPE.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- For very large cable diameters.The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.