![SD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98108_PF_1520x1160.jpg)
![SD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98108_PF_1520x1160.jpg)
SD PG 29
Part no. 90592
Item Details SD PG 29
- Part no.
- 90592
- Item description
- SD PG 29
- Thread type
- Cable Ø from / to mm
- 22.0 - 28.0
- Thread length mm
- 8.0
- Spanner size mm
- 40
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892351273
- Customs tariff number
- 74122000
Technical Data SD PG 29
Nickel plated brass cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 5 bar |
Details SD PG 29
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.
Downloads SD PG 29
Accessories
Products that match this product