RE round PG 21 / PG 16
Part no. 904417
Item Details RE round PG 21 / PG 16
- Part no.
- 904417
- Item description
- RE round PG 21 / PG 16
- Outer Ø mm (approx.)
- 30
- Thread length mm
- 7.0
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892377280
- Customs tariff number
- 74122000
Technical Data RE round PG 21 / PG 16
Nickel plated round brass reducer | |
Temperature range | up to +200°C |
Details RE round PG 21 / PG 16
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
- Control cabinet construction
Downloads RE round PG 21 / PG 16
Accessories
Products that match this product