RE-PA grey PG 11 / PG 9 - high-profile design

RE-PA grey PG 11 / PG 9 - high-profile design Part no. 96188
  • Halogen-free (LS0H)

Item Details

Part no.
96188
Item description
RE-PA grey PG 11 / PG 9 - high-profile design
Colour
grey (RAL 7035)
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892372858
Customs tariff number
39269097

Technical Data

PA reducer
Temperature range -30°C to +100°C

Details

Cable Structure

  • Material: Polyamide (PA)

Properties

  • halogen-free
  • phosphor-free
  • silicone-free

Notes

  • Black on request.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SI - Size of the internal thread

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible