RE hexagonal PG 42 / PG 36 Part no. 904404

Item Details

Part no.
904404
Item description
RE hexagonal PG 42 / PG 36
Thread length mm
10.0
Spanner size mm
57
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892377761
Customs tariff number
74122000

Technical Data

Nickel plated hexagonal brass reducer
Temperature range up to +200°C

Details

Cable Structure

  • Material: Brass, nickel plated

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SI - Size of the internal thread

Application

  • Machine and plant construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible