RADOX® UL 3271 / CSA AWM IA/B red 10 AWG Part no. 11005355
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)

Item Details

Part no.
11005355
Item description
RADOX® UL 3271 / CSA AWM IA/B red 10 AWG
OEM Part no.
12556618
Outer Ø mm (approx.)
4.7
Weight kg/km (approx.)
64.1
Cu-weight kg/km
50.9
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892302558
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible