RADOX® UL 3266 / CSA AWM IA/B red 16 AWG Part no. 11005458
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)

Item Details

Part no.
11005458
Item description
RADOX® UL 3266 / CSA AWM IA/B red 16 AWG
OEM Part no.
12565690
Outer Ø mm (approx.)
2.41
Weight kg/km (approx.)
16.3
Cu-weight kg/km
12.5
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892301902
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible