RADOX® UL 3266 / CSA AWM IA/B brown 26 AWG Part no. 11005428
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)

Item Details

Part no.
11005428
Item description
RADOX® UL 3266 / CSA AWM IA/B brown 26 AWG
OEM Part no.
12557567
Outer Ø mm (approx.)
1.32
Weight kg/km (approx.)
2.8
Cu-weight kg/km
1.2
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892301643
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible