RADOX® TENUIS-TW 600V MM S black 3 x 1,5 mm² Part no. 35143
  • Halogen-free (LS0H)

Item Details

Part no.
35143
Item description
RADOX® TENUIS-TW 600V MM S black 3 x 1,5 mm²
OEM Part no.
12568173
Outer Ø mm (approx.)
6.8
Weight kg/km (approx.)
96.2
Cu-weight kg/km
59.2
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892297915
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible