RADOX® TENUIS-TW 600V MM S black 2 x 2 x 1 mm² Part no. 34575
  • Halogen-free (LS0H)

Item Details

Part no.
34575
Item description
RADOX® TENUIS-TW 600V MM S black 2 x 2 x 1 mm²
OEM Part no.
12581357
Outer Ø mm (approx.)
8.8
Weight kg/km (approx.)
126.0
Cu-weight kg/km
61.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892297748
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible