RADOX® GKW-LW 600V MM S black 18 x 1,5 mm² Part no. 11006411
  • Halogen-free (LS0H)

Item Details

Part no.
11006411
Item description
RADOX® GKW-LW 600V MM S black 18 x 1,5 mm²
OEM Part no.
12555897
Outer Ø mm (approx.)
13.2
Weight kg/km (approx.)
428.0
Cu-weight kg/km
324.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892292651
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible