RADOX® EN 50264-3-2 600V MM S black 3 x 25 mm² Part no. 11006701
  • Halogen-free (LS0H)

Item Details

Part no.
11006701
Item description
RADOX® EN 50264-3-2 600V MM S black 3 x 25 mm²
OEM Part no.
12586234
Outer Ø mm (approx.)
22.7
Weight kg/km (approx.)
1161.0
Cu-weight kg/km
846.9
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892296314
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible