RADOX® 3 GKW 600V XM black 5 G 6 mm² Part no. 35157
  • Halogen-free (LS0H)

Item Details

Part no.
35157
Item description
RADOX® 3 GKW 600V XM black 5 G 6 mm²
OEM Part no.
12567454
Outer Ø mm (approx.)
16.8
Weight kg/km (approx.)
533.0
Cu-weight kg/km
288.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892287503
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible