Profibus L2 FRNC 200°C STATIC black 1 x 2 x AWG 23 / 1
Part no. 805706
Item Details Profibus L2 FRNC 200°C STATIC black 1 x 2 x AWG 23 / 1
- Part no.
- 805706
- Item description
- Profibus L2 FRNC 200°C STATIC black 1 x 2 x AWG 23 / 1
- Outer Ø mm (approx.)
- 8.3
- Cu-weight kg/km
- 28.0
- Weight kg/km (approx.)
- 88.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892314780
- Customs tariff number
- 85444991
Technical Data Profibus L2 FRNC 200°C STATIC black 1 x 2 x AWG 23 / 1
All technical data can be found in the data sheet in the Downloads section |