(N)A2XH-O black 3 x 50 se mm² Part no. 50142
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
50142
Item description
(N)A2XH-O black 3 x 50 se mm²
Outer Ø mm (approx.)
21.2
Al-weight kg/km
435.0
Weight kg/km (approx.)
622.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892271618
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible