HSK-WI M32 x 1.5 grey (CD 18.0-25.0 mm)
Part no. 91287
Item Details HSK-WI M32 x 1.5 grey (CD 18.0-25.0 mm)
- Part no.
- 91287
- Item description
- HSK-WI M32 x 1.5 grey (CD 18.0-25.0 mm)
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Cable Ø from / to mm
- 18.0 - 25.0
- Thread length mm
- 11.0
- Spanner size mm
- 42
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892364853
- Customs tariff number
- 39269097
Technical Data HSK-WI M32 x 1.5 grey (CD 18.0-25.0 mm)
PA elbow gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 |
Details HSK-WI M32 x 1.5 grey (CD 18.0-25.0 mm)
Cable Structure
- Material: Polyamide (PA)
- Seal: Nitrile butadiene rubber (NBR)
- O-ring: Nitrile butadiene rubber (NBR)
Properties
- halogen-free
- phosphor-free
- silicone-free
- cadmium-free
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Elbow gland with NPT thread without O-Ring
- Legend:
- Dimensions
- TL - Thread Length
- TD - Thread Diameter
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
- For simple cable insertion. The profile can be re-opened at any time.
Downloads HSK-WI M32 x 1.5 grey (CD 18.0-25.0 mm)
Accessories
Products that match this product