HSK-PVDF NPT 1/2" natural (CD 6.0-12.0 mm)
Part no. 91676
Item Details HSK-PVDF NPT 1/2" natural (CD 6.0-12.0 mm)
- Part no.
- 91676
- Item description
- HSK-PVDF NPT 1/2" natural (CD 6.0-12.0 mm)
- Thread type
- Colour
- natural
- Cable Ø from / to mm
- 6.00 - 12.00
- Thread length mm
- 13.0
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892364679
- Customs tariff number
- 39269097
Technical Data HSK-PVDF NPT 1/2" natural (CD 6.0-12.0 mm)
PVDF cable gland | |
Temperature range | -35°C to +150°C |
Protection class | IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring |
Details HSK-PVDF NPT 1/2" natural (CD 6.0-12.0 mm)
Cable Structure
-
- Material: Polyvinylidenfluorid (PVDF) V0 acc. to UL 94
-
- Clamp: Polyvinylidenfluorid (PVDF)
-
- Seal: Fluoro rubber (FPM)
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large temperature range
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• For use in the chemical industry, at high temperatures, under long-term UV exposure. The cable gland to meet stringent requirements in technology.