HSK-EX-Active M50 x 1.50 black Part no. 908548
  • CSA certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
908548
Item description
HSK-EX-Active M50 x 1.50 black
Thread type
metric
Colour
black (RAL 9005)
Cable Ø from / to mm
32.0 - 38.0
Thread length mm
13.0
Spanner size mm
60
Height mm
49
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892365690
Customs tariff number
39269097

Technical Data

PA EX cable gland
Temperature range -20°C to +85°C
Protection class IP 68 - 10 bar

Details

Cable Structure

      • Material: Polyamide (PA) V0 acc. to UL 94, Fibreglass reinforced
      • Seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-31:2011, IEC 60079-0:2011, IEC 60079-7:2007, IEC 60079-31:2013

Notes

      • EC-Type Examination Certificate: BVS 14 ATEX E 025 X
      • IECEx Certificate of Conformity: IECEx BVS 14.0020X
      • Marking: II 2G Ex e IIC Gb, II 1D Ex ta IIIC Da
      • Also available in blue, for the intrinsically safe area, on request.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size
      • H - Height

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible