HMCB800W DRIVE CLIQ™ PUR CHAIN green 2 x 2 x 0.20 mm² + 1 x 2 x 0.38 mm²
Part no. 804767
Item Details HMCB800W DRIVE CLIQ™ PUR CHAIN green 2 x 2 x 0.20 mm² + 1 x 2 x 0.38 mm²
- Part no.
- 804767
- Item description
- HMCB800W DRIVE CLIQ™ PUR CHAIN green 2 x 2 x 0.20 mm² + 1 x 2 x 0.38 mm²
- Outer Ø mm (approx.)
- 6.95
- Cu-weight kg/km
- 37.0
- Weight kg/km (approx.)
- 61.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892315626
- Customs tariff number
- 85444995
Technical Data HMCB800W DRIVE CLIQ™ PUR CHAIN green 2 x 2 x 0.20 mm² + 1 x 2 x 0.38 mm²
All technical data can be found in the data sheet in the Downloads section |