HELUTOP® HT-PA-EX M20 x 1.5 black (CD 10.0-14.0 mm) TL 10

HELUTOP® HT-PA-EX M20 x 1.5 black (CD 10.0-14.0 mm) TL 10 Part no. 906692
  • UKCA certification

Item Details

Part no.
906692
Item description
HELUTOP® HT-PA-EX M20 x 1.5 black (CD 10.0-14.0 mm) TL 10
Thread type
metric
Colour
black
Cable Ø from / to mm
10.0 - 14.0
Thread length mm
10.0
Spanner size mm
27
Height mm
31.9
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892349805
Customs tariff number
39174000

Technical Data

PA EX cable gland
Temperature range -40°C to +80°C
Protection class IP 66 / IP 68
Impact-resistant 4 Joule

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)
      • O-ring: Chloroprene rubber (CR)

Properties

      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-11:2012, EN 60079-31:2014, IEC 60079-0:2011, IEC 60079-7:2006, IEC 60079-11:2011, IEC 60079-31:2013

Notes

      • Certificate of Conformity: IMQ 13 ATEX 010 X,IEC Ex IM2 13.003
      • Marking: Ex II 2GD Exe IIC Gb, Ex tb IIIC Db
      • Legend:
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size
      • H - Height

Application

      • Zone 1
      • Zone 2
      • Zone 21
      • Zone 22
      • IIA
      • IIB
      • IIC

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible