HELUTOP® Easy M20 black Part no. 908063
  • UL certification
  • VDE certification

Item Details

Part no.
908063
Item description
HELUTOP® Easy M20 black
Thread type
metric
Colour
black (RAL 9005)
Cable Ø from / to mm
6.0 - 12.0
Spanner size mm
24
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892350405
Customs tariff number
39174000

Technical Data

Threadless PA cable gland
Temperature range -20°C to +100°C
short term -30°C to +150°C
Protection class IP 66 / IP 68 - 5 bar

Details

Cable Structure

      • Material: Polyamide (PA) 6, V2 acc. to UL 94
      • Seal: Chloroprene rubber (CR)
      • with patented spring/snap system without tools

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • eng nebeneinander montierbar
      • watertight, dust-tight
      • large clamping areas

Notes

      • Additional colors on request: red RAL 3020, white RAL 9003, blau RAL 5015.
      • Dimensions borehole Ø = +/- 0.1
      • Advantages: No tools required for installation, No threaded holes required, No locknuts required, Same clamping range as HELUTOP® HT-Series, VDE-according to DIN EN 62444, Gland and cable will be fixed with clockwise thread, Installation in tight areas and no-access spaces (locknut side), Cable gland fits as tightly as traditional gland held in place with threaded hole or locknut, Hexagon of body and cap are same SW, Large wall thickness range: 0,5 – 4,0 mm, Quick and easy disassembly with separate tool. No damage to cable gland or wall
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length

Application

      • For easy, toolless and quick installation.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible