HELUSOUND® MICROPHONE CABLE SC black 2 x 0.22 mm²
Part no. 400038
Item Details HELUSOUND® MICROPHONE CABLE SC black 2 x 0.22 mm²
- Part no.
- 400038
- Item description
- HELUSOUND® MICROPHONE CABLE SC black 2 x 0.22 mm²
- Outer Ø mm (approx.)
- 6
- Cu-weight kg/km
- 12.6
- Weight kg/km (approx.)
- 55.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data HELUSOUND® MICROPHONE CABLE SC black 2 x 0.22 mm²
All technical data can be found in the data sheet in the Downloads section |