HELUKAT® 600AE CAT.7e S/FTP PE STATIC black 4 x 2 x AWG 23 /1 Part no. 802168
  • UV-resistant
  • Length marking in metres

Item Details

Part no.
802168
Item description
HELUKAT® 600AE CAT.7e S/FTP PE STATIC black 4 x 2 x AWG 23 /1
Outer Ø mm (approx.)
12.2
Cu-weight kg/km
32.0
Weight kg/km (approx.)
155.0
Copper base in EUR / 100 kg
100
VPE/m
500, 1000
anbruchfähig
yes
EAN/GTIN
4060892314070
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible