HELUKAT® 1200 CAT.7e S/FTP FRNC STATIC blue 4 x 2 x AWG 22 /1 Part no. 81699
  • Halogen-free (LS0H)
  • Length marking in metres

Item Details

Part no.
81699
Item description
HELUKAT® 1200 CAT.7e S/FTP FRNC STATIC blue 4 x 2 x AWG 22 /1
Outer Ø mm (approx.)
7.7
Cu-weight kg/km
40.0
Weight kg/km (approx.)
66.0
Copper base in EUR / 100 kg
100
VPE/m
100, 500, 1000
anbruchfähig
yes
EAN/GTIN
4060892314001
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible