HELUcond PP NW 75 black
Part no. 920170
Item Details HELUcond PP NW 75 black
- Part no.
- 920170
- Item description
- HELUcond PP NW 75 black
- Nominal size mm
- 7.5
- Inner-Ø ca. mm
- 6.7
- Outer-Ø ca. mm
- 10
- Bending radius static
- 20
- PU/m
- 100
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380297
- customs tariff number
- 39173300
Technical Data HELUcond PP NW 75 black
Temperature range | -40°C up to +130°C temporary up to +150°C |
Details HELUcond PP NW 75 black
Cable Structure
-
- Polypropylene
Properties
-
- UV-resistant
-
- halogen-free
-
- cadmium-free
- Resistant to a multitude of
-
- Fuels
-
- Mineral oils
-
- Greases
-
- Weak bases
-
- Weak acids
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: HB
Application
-
• Cable protection tube for medium stress applications. Capacity/100mm NW 17: approx. 350 N<br /><br />• Plant and machine construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Rail technology<br />• Installation technology<br />• Chemical plants<br />• Heating and air-conditioning technology