HELUCOM® AT-V(ZN)H(ZN)11Y black 12G50/125 Part no. 803347

Item Details

Part no.
803347
Item description
HELUCOM® AT-V(ZN)H(ZN)11Y black 12G50/125
No. of fibres
12
Fibre Type
Multimode G50/125
Fibre Category
OM2
No. of fibres per core
1
Outer Ø mm (approx.)
12
Weight kg/km (approx.)
320.0
VPE/m
1000, 2000
anbruchfähig
yes
EAN/GTIN
4060892313622
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -10°C
Laying, max.: +50°C
Operating, min.: -40°C
Operating, max.: +90°C

Details

Cable Structure

  • Core type: Composite buffered
  • Strain relief elements: Aramide
  • Outer sheath colour: Black

Properties

  • Max. tensile force: 4800 N
  • Max. transverse pressure: 200 N / cm
  • UV-resistant
  • Oil-resistant

Tests

  • Longitudinally water-tight acc. to IEC 60794-1-2-F5
  • Resistant to hammer impact acc. to IEC 60794-1-2-E4
  • Bending cycles acc. to IEC 60794-1-2-E6: 9.000

Application

  • The HELUCOM® WK range is set apart by its extreme rugged yet highly-flexible design. It is used wherever demanding environmental conditions and extreme movements occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example Windturbines, TV transmissions, mobile field applications, etc..

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible