HELUCOM® I-V(ZN)YY black 2K 200/230 Part no. 801733

Item Details

Part no.
801733
Item description
HELUCOM® I-V(ZN)YY black 2K 200/230
No. of fibres
2
Fibre Type
HCS 200/230
Fibre Category
HCS
No. of fibres per core
1
Outer Ø mm (approx.)
7.5
Weight kg/km (approx.)
68.0
VPE/m
1000
anbruchfähig
yes
EAN/GTIN
4060892313516
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -20°C
Laying, max.: +75°C
Operating, min.: -30°C
Operating, max.: +85°C

Details

Cable Structure

  • Core type: Composite buffered
  • Strain relief elements: Aramide
  • Outer sheath material: PVC
  • Outer sheath colour: Black

Properties

  • UV-resistant
  • Oil-resistant

Tests

  • Flame-resistance acc. to IEC 60332-1-2 and IEC 60332-3
  • Applicable UL standards: OFNG UL 1685
  • Applicable CSA standards: FT4

Application

  • This HELUCOM® HCS fibre cable is suitable for fixed and normal flexible installations. Possible applications are normal and heavy-duty mechanical requirements for example in industrial environments. Because of a special PVC jacket this construction is certified by UL (FT1 and FT4). With the tight buffer construction, direct plug manufacturing, even on site, poses no problems. With a HCS fibre transmission lengths of up to 300m can be achieved.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible