HELUCOM® AT-V(ZN)HH(ZN)B2Y black 4 G50/125 Part no. 801352

Item Details

Part no.
801352
Item description
HELUCOM® AT-V(ZN)HH(ZN)B2Y black 4 G50/125
No. of fibres
4
Fibre Type
Multimode G50/125
Fibre Category
OM2
No. of fibres per core
1
Outer Ø mm (approx.)
13.5
Weight kg/km (approx.)
140.0
VPE/m
1000, 2000
anbruchfähig
yes
EAN/GTIN
4060892313592
Customs tariff number
85447000

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

  • Core type: Composite buffered
  • GRP support element
  • Strain relief elements: Aramide
  • Inner sheath material: ULSZH
  • Type of armouring: Glass yarns
  • Outer sheath material: PE
  • Outer sheath colour: Black

Properties

  • UV-resistant
  • Oil-resistant

Tests

  • Longitudinally water-tight acc. to IEC 60794-1-2-F5

Application

  • The HELUCOM® range is set apart by its extreme rugged roden protected design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example industry applications, etc..

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible