![H05VV-F/SJT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28034_PF_1520x1160.jpg)
![H05VV-F/SJT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28034_PF_1520x1160.jpg)
H05VV-F/SJT black 3 G AWG 17
Part no. 28035
Item Details H05VV-F/SJT black 3 G AWG 17
- Part no.
- 28035
- Item description
- H05VV-F/SJT black 3 G AWG 17
- Outer Ø mm (approx.)
- 7.9
- Cu-weight kg/km
- 30.0
- Weight kg/km (approx.)
- 98.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892060748
- Customs tariff number
- 85444995
Technical Data H05VV-F/SJT black 3 G AWG 17
All technical data can be found in the data sheet in the Downloads section |
Details H05VV-F/SJT black 3 G AWG 17
Cable Structure
-
- Sheath colour: black