H05VV-F black 3 G 1,5 mm²
Part no. 29468
Item Details H05VV-F black 3 G 1,5 mm²
- Part no.
- 29468
- Item description
- H05VV-F black 3 G 1,5 mm²
- Outer Ø mm (approx.)
- 7.4 - 9.4
- Cu-weight kg/km
- 43.0
- Weight kg/km (approx.)
- 95.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 50, 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892058950
- Customs tariff number
- 85444995
Technical Data H05VV-F black 3 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |