![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
05V-K transparent 1 x 0,5 mm² Spool
Part no. 26601
Item Details 05V-K transparent 1 x 0,5 mm² Spool
- Part no.
- 26601
- Item description
- 05V-K transparent 1 x 0,5 mm² Spool
- Outer Ø mm (approx.)
- 2.1 - 2.5
- Core Colour
- transparent
- Weight kg/km (approx.)
- 8.9
- Cu-weight kg/km
- 4.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 1000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892176166
- Customs tariff number
- 85444995
Technical Data 05V-K transparent 1 x 0,5 mm² Spool
All technical data can be found in the data sheet in the Downloads section |