DeviceNet™ THICK PUR CHAIN violet 1 x 2 x AWG 18 + 1 x 2 x AWG 15 Part no. 81909
  • UL certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in meters

Item Details

Part no.
81909
Item description
DeviceNet™ THICK PUR CHAIN violet 1 x 2 x AWG 18 + 1 x 2 x AWG 15
Outer Ø mm (approx.)
12.2
Cu-weight kg/km
90.0
Weight kg/km (approx.)
185.0
Copper base in EUR / 100 kg
150
VPE/m
100, 500, 1000
Cut-to-length service available
yes
EAN/GTIN
4060892315404
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible