Copper band 20 33
Part no. 905117
Item Details Copper band 20 33
- Part no.
- 905117
- Item description
- Copper band 20 33
- Length mm
- 33.0
- Pieces per Packaging Unit
- 1
- anbruchfähig
- no
- EAN/GTIN
- 4060892378492
- Customs tariff number
- 74198090
Technical Data Copper band 20 33
Rolled copper foil and copper band |
Details Copper band 20 33
Cable Structure
- Material: Rolled copper foil
Notes
- Self-adhesive - with protective cover for the adhesive - electrically conductive adhesive - adhesive strength 900g/inch (according to KS A 1107) - thickness approx 40µm - thickness incl. adhesive approx 70µm. Other dimensions on request.
Application
- Stabilizes the braided ends of shielded cables and wires.