COAXIAL CABLE RG-H 11 A/U black
Part no. 40190
Item Details COAXIAL CABLE RG-H 11 A/U black
- Part no.
- 40190
- Item description
- COAXIAL CABLE RG-H 11 A/U black
- Outer Ø mm (approx.)
- 10.3
- Cu-weight kg/km
- 58.0
- Weight kg/km (approx.)
- 144.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892306112
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG-H 11 A/U black
All technical data can be found in the data sheet in the Downloads section |