COAXIAL CABLE RG 213 U PVC black
Part no. 40012
Item Details COAXIAL CABLE RG 213 U PVC black
- Part no.
- 40012
- Item description
- COAXIAL CABLE RG 213 U PVC black
- Outer Ø mm (approx.)
- 10.3
- Cu-weight kg/km
- 85.0
- Weight kg/km (approx.)
- 159.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892305658
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG 213 U PVC black
All technical data can be found in the data sheet in the Downloads section |