COAXIAL CABLE RG 180 B/U FEP brown Part no. 40009

Item Details

Part no.
40009
Item description
COAXIAL CABLE RG 180 B/U FEP brown
Outer Ø mm (approx.)
3.7
Cu-weight kg/km
11.0
Weight kg/km (approx.)
28.0
Copper base in EUR / 100 kg
150
VPE/m
500, 1000
Cut-to-length service available
yes
EAN/GTIN
4060892305627
Customs tariff number
85442000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible