COAXIAL CABLE RG 178 B/U brown Part no. 40007

Item Details

Part no.
40007
Item description
COAXIAL CABLE RG 178 B/U brown
Outer Ø mm (approx.)
1.8
Cu-weight kg/km
7.0
Weight kg/km (approx.)
8.0
Copper base in EUR / 100 kg
150
VPE/m
500, 1000
Cut-to-length service available
no
EAN/GTIN
4060892305603
Customs tariff number
85442000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible