CATV CABLE A-2Y0K2Y1 skx black 4.9/19.4
Part no. 40179
Item Details CATV CABLE A-2Y0K2Y1 skx black 4.9/19.4
- Part no.
- 40179
- Item description
- CATV CABLE A-2Y0K2Y1 skx black 4.9/19.4
- Outer Ø mm (approx.)
- 24.4
- Cu-weight kg/km
- 374.0
- Weight kg/km (approx.)
- 500.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892306433
- Customs tariff number
- 85442000
Technical Data CATV CABLE A-2Y0K2Y1 skx black 4.9/19.4
All technical data can be found in the data sheet in the Downloads section |