8 hits found
Per page:
Sort by:
No. of cores
No. of pairs
Conductor material
Outer diameter
Outer sheath colour
Additional construction elements
Temperature
Properties
E-BUS / KNX PE DIRECT BURIAL black 2 x 2 x 0.8 mm Part no. 802800 Copy
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
E-BUS / KNX PVC STATIC violet 2 x 2 x 0.8 mm Part no. 81081 Copy
  • Length marking in metres
E-BUS / KNX PVC STATIC green 2 x 2 x 0.8 mm Part no. 81663 Copy
  • Length marking in metres
E-BUS / KNX FRNC STATIC violet 2 x 2 x 0.8 mm Part no. 80826 Copy
  • Halogen-free (LS0H)
  • Length marking in metres
KH-BUS PVC STATIC green 2 x 1.5 mm² + 2 x 2 x 0.6 mm Part no. 81085 Copy
  • Length marking in metres
KH-BUS FRNC STATIC green 2 x 1.5 mm² + 2 x 2 x 0.6 mm Part no. 81447 Copy
  • Halogen-free (LS0H)
  • Length marking in metres
E-BUS / KNX 4-PAIR PVC STATIC violet 4 x 2 x 0.8 mm Part no. 81077 Copy
  • Length marking in metres
E-BUS / KNX FRNC STATIC green 2 x 2 x 0.8 mm Part no. 804042 Copy
  • Halogen-free (LS0H)
  • Length marking in metres
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible