CAN-Bus 0.34mm² 1-PAIR PUR CHAIN violet 1 x 2 x 0.34 mm²
Part no. 802182
Item Details CAN-Bus 0.34mm² 1-PAIR PUR CHAIN violet 1 x 2 x 0.34 mm²
- Part no.
- 802182
- Item description
- CAN-Bus 0.34mm² 1-PAIR PUR CHAIN violet 1 x 2 x 0.34 mm²
- Outer Ø mm (approx.)
- 6.9
- Cu-weight kg/km
- 30.0
- Weight kg/km (approx.)
- 54.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892315107
- Customs tariff number
- 85444995
Technical Data CAN-Bus 0.34mm² 1-PAIR PUR CHAIN violet 1 x 2 x 0.34 mm²
All technical data can be found in the data sheet in the Downloads section |