![BL-W](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96376_TZ_1520x1160.jpg)
![BL-W](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96376_TZ_1520x1160.jpg)
BL-W PG 16
Part no. 96379
Item Details BL-W PG 16
- Part no.
- 96379
- Item description
- BL-W PG 16
- Outer Ø mm (approx.)
- 20.9
- Pieces per Packaging Unit
- 500
- anbruchfähig
- no
- EAN/GTIN
- 4060892374234
- Customs tariff number
- 39269097
Technical Data BL-W PG 16
Foam blind plate | |
Temperature range | -20°C to +70°C |
Details BL-W PG 16
Cable Structure
-
- Material: foam
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• As dust cap for HSK cable glands.
Downloads BL-W PG 16
Accessories
Products that match this product