Aufmaster Measuring Device

ABOUT THE MEASURING DEVICE


• Whether cable drums or cable rings - with the Aufmaster cable length measuring device you can record and document every section automatically in the free Aufmaster app.

• Other materials such as sockets clamps and other consumables can be can also be inventoried using the Aufmaster App.

• The measuring device is available in eight different colors, which serve the visual identification of your cable drums or rings in the Aufmaster App.


LEARN MORE

View Measuring Device

View Android App

View iOS App



KEY FACTS

WHAT CAN BE MEASURED?
The Aufmaster works with cables from any manufacturer. Only a metallic core, e.g., copper or aluminum, is assumed. Twisted cables also work without any problems.

RELIABLE MEASUREMENT
The patented measurement method reliably determines cuts or residual lengths of cables. So you no longer have to document it by yourself.

CONNECTION
The Aufmaster determines the length over two wires. The second wire serves as a reference measurement to show you a reliable result. Single core cables can not be measured.

RUGGED
Developed for use in harsh environments to IP54, the Aufmaster is rugged, splash-proof and can withstand heavy dust and dirt.

LARGE MEASURING RANGE
The Aufmaster detects cuts and determines lengths of cables between 10m and 1500m, making it perfect for your construction sites or cable inventory.

CROSS SECTION
The Aufmaster can be connected with cross sections from 0.25mm² to 16mm². You can easily replace the supplied clamps with larger ones.


VIDEO INVENTORY MANAGEMENT

VIDEO MEASUREMENT

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible