AGDR-PE M50 x 1.5 Part no. 90896
  • Halogen-free (LS0H)

Item Details

Part no.
90896
Item description
AGDR-PE M50 x 1.5
Outer Ø mm (approx.)
58
Thread type
metric
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892374081
Customs tariff number
39269097

Technical Data

PE threaded connection ring
Temperature range -30°C to +70°C

Details

Cable Structure

      • Material: Polyethylen (PE)

Properties

      • halogen-free
      • phosphor-free
      • cadmium-free

Notes

      • Legend:
      • Dimensions
      • D - Outer diameter
      • d - Inner diameter
      • S - Strength

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For sealing against water and dust.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible