Washer KAC-U M12x1.5
Part no. 906051
Item Details Washer KAC-U M12x1.5
- Part no.
- 906051
- Item description
- Washer KAC-U M12x1.5
- Size
- M12 x 1,5
- Inner-Ø ca. mm
- 13
- Outer-Ø ca. mm
- 28
- Thickness mm
- 2
- PU/pc.
- 10
- Break package
- no
- EAN / GTIN
- 4060892421839
- customs tariff number
- 74198090
Technical Data Washer KAC-U M12x1.5
All technical data can be found in the data sheet in the Downloads section |
Details Washer KAC-U M12x1.5
Cable Structure
-
- E-Al, one side copper plated
Application
-
• Bi-metallic washer for the processing of aluminium-copper materials.<br />• Only for use in dry areas.