![Tauchflex-R](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M37100_PF_1520x1160.jpg)
![Tauchflex-R](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M37100_PF_1520x1160.jpg)
Tauchflex-R blue 1 x 2,5 mm²
Part no. 37101
Item Details Tauchflex-R blue 1 x 2,5 mm²
- Part no.
- 37101
- Item description
- Tauchflex-R blue 1 x 2,5 mm²
- Outer Ø mm (approx.)
- 6.7
- Cu-weight kg/km
- 24.0
- Weight kg/km (approx.)
- 76.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892162664
- Customs tariff number
- 85444995
Technical Data Tauchflex-R blue 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |