Tauchflex-FL blue 4 G 2,5 mm²
Part no. 37168
Item Details Tauchflex-FL blue 4 G 2,5 mm²
- Part no.
- 37168
- Item description
- Tauchflex-FL blue 4 G 2,5 mm²
- Outer Ø mm (approx.)
- 96.0
- Weight kg/km (approx.)
- 245.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892163326
- Customs tariff number
- 85444995
Technical Data Tauchflex-FL blue 4 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |